Book Code | Site Code | Post Invoices to: | Delivery address: Site Full Address | Accounts Payable Email | Purchase Order (INDIRECT/ DIRECT) Numbers Starting |
40 | DAR
| Cummins Ltd (DAR) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Engine Plant, Yarm Road, Darlington, County Durham, DL1 4PW | darlington.queries@cummins.com | INDXXXXXXX or 400XXXXX |
42 | FGB (FME) | Cummins Ltd (FGB) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Filtration Systems, Valley Drive, Valley Park, Rugby, CV21 1TN | fgb.queries@cummins.com | INDXXXXXXX or 42000XXXX |
49 | CTT (HUD, HST) | Cummins Ltd (CTT) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Turbo Technology, St Andrews Road, Huddersfield, HD1 6RA | cttenquiries@cummins.com
| INDXXXXXXX or 495XXXXX |
75 | DAV | Cummins Ltd (DAV) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Ltd, Royal Oak Way South, Daventry, NN11 8NU | dav.queries@cummins.com
| INDXXXXXXX or 750XXXXX |
229 | UK Kent (ESB) | | | cpgk.queries@cummins.com | |
250 | DBU Italy | | | dbuitaly.queries@cummins.com | |
268 | DBU CUK Ireland | Cummins Ltd (CUK) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UK, Unit E3, North City Business Park, Finglas, Dublin 11, Ireland | cukenquiries@cummins.com | 7 Digits starting either 24, 35, 43, 42, 45, 63 |
281 |
DBU UK CUK | Cummins Ltd (CUK) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UK, 40-44 Rutherford Drive, Park Farm South, Wellingborough, Northampton, NN8 6AN |
cukenquiries@cummins.com |
7 Digits starting either 24, 35, 43, 42, 45, 63 |
321 | DRS UK Cumbernauld | Cummins Ltd (DRS) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Diesel Recon UK, 2-10 Napier Place, Wardpark North, Cumbernauld, Strathclyde, G68 0PB | drsqueries@cummins.com | INDXXXXXXX or 321XXXXXX |
356 | DCB CES Darlington | Cummins Ltd (DCB) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Emission Solutions, Yarm Road, Darlington, County Durham, DL1 4PW | ces.queries@cummins.com | INDXXXXXXX or 356XXXXXX |
367 | Belgium | | | mec.queries@cummins.com | |
368 | DBU Germany | | | dbugermany.queries@cummins.com | |
470 |
UK Stamford NIL (CGT, Newage) |
Cummins Generator Technologies Limited c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Generators Technologies Limited Sopwith Way, Drayton Fields Industrial Estate, Daventry,Northants,NN11 8A CEVA Logistics, c/o Cummins Generator Technologies Ltd, Max Park, Corby, Northants. NN17 1NN Cummins Generators Technologies Limited Manufacturing Building -Unit 16 Ryhall Road, Stamford, Lincs , PE9 1XT |
cgt.queries@cummins.com |
INDXXXXXXX, NILPXXXXX or 470XXXXXX |
503 |
CPG (CPGK) UK Kent | Cummins Power Generation Limited c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Power Generation, Manston Park, Columbus Avenue, Manston, Ramsgate, CT12 5BF. |
cpgk.queries@cummins.com | INDXXXXXXX, 503XXXXXX, or 593XXXXX |
702 | CBE | Cummins Ltd (CBS) | Cummins Business Services | cbse.queries@cummins.com | INDXXXXXXX |
718 | DBU Sweden | | | dbu.queries@cummins.com | |
723 | DBU Norway | | | dbu.queries@cummins.com | |
724 | DBU Netherlands | | | dbu.queries@cummins.com
| |
738 | DBU Spain | | | dbuspain.queries@cummins.com | |
852/A9F | Turkey | | | turkey.queries@cummins.com | |
AAD |
AAD |
Cummins Electrified Power Europe Limited | Cummins Electrified Power Europe Limited, Precedent House, 3 Precedent Drive, Rooksley, Milton Keynes, MK13 8HF |
AAD.Queries@cummins.com |
INDXXXXXXX or 2XXXX |
A3A | JVK (JVO) UK | Cummins Limited (A3A) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Ltd Warrington, 20 Leacroft Road, Birchwood, Warrington, Cheshire, WA3 6PJ - Formally known as CEVA | jvk.queries@cummins.com
| INDXXXXXXX, 1004XXXXXXXXXX, or XXXXX |
A83 | Germany | | | germany.queries@cummins.com | |
JMB | UK | | | AAD.Queries@cummins.com
|
|